FS-734-22
Part of the FS-730 Series
Ordering Code: 8185102
UPC: 098268030273
Lead Free: Not In Scope
Floor Sink Body, 12 IN Square, 6 IN Deep, Cast Iron, Porcelain Enamel Coated Interior, 4 IN No Hub
This 12 inch square by 6 inch deep floor sink body features is cast iron with a white, acid resistant, porcelain enamel coated interior. It has a 4 inch no hub connection.
Features
- Square
- No Hub
- Cast Iron
- Porcelain Enamel Coated Interior
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |