FS-734P-1
Part of the FS-730 Series
Ordering Code: FS-734P-1
UPC: 098268068009
Lead Free: Not In Scope
Floor Sink, 12 IN Square x 6 IN Deep, Flange w/ Weepholes, 1/2 NB Grate, Sanitary, Loose Enamel Coated CI Grate, PP Dome Bottom Strainer, 4 IN No Hub
This Watts Drains 12 inch square by 6 inch deep sanitary floor sink features a white acid resistant porcelain enamel coated interior, a loose set nickel bronze full grate with 31 square inch free area, a polypropylene dome bottom strainer and a 4 inch no hub outlet.
Features
- Full nickel bronze grate
- 12 inch square
- 4 inch push
- PP dome bottom strainer
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| Lead Free | Not In Scope |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | Push |