FS-742-22
Part of the FS-740 Series
Ordering Code: 8185107
UPC: 098268030297
Lead Free: Not In Scope
Floor Sink Body, 12 IN Square x 8 IN Deep, Cast Iron, Porcelain Enamel Coated Interior, 2 IN No Hub
This 12 inch square by 8 inch deep sanitary floor sink body features is cast iron with a white, acid resistant, porcelain enamel coated interior. It has a 2 inch no hub connection.
Features
- Square
- No Hub
- Cast Iron
- Porcelain Enamel Coated Interior
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |