FS-742P
Part of the FS-740 Series
Ordering Code: FS-742P
UPC: 098268038200
Lead Free: Not In Scope
Floor Sink, 12 IN Square x 8 IN Deep, Porcelain Enamel Coated Cast Iron Grate, Dome Bottom Strainer, 2 IN Push On
This Watts Drains 12 inch square by 8 inch deep sanitary floor sink is designed for commercial applications. It features a white, acid-resistant, porcelain enamel coated interior, loose set porcelain enamel coated cast iron grate, polypropylene dome bottom strainer, 2 inch push on outlet.
Features
- Loose set grate
- 12 Inch square
- Porcelain enamel coated interior
- Polypropylene dome bottome strainer
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | Push |