FS-752-1-150
Part of the FS-750 Series
Ordering Code: FS-752-1-150
UPC: 098268310634
Lead Free: Not In Scope
Sanitary Floor Sink, 12 IN Square x 10 IN Deep, CI Body, Porcelain Enamel Coated Interior, Loose Nickel Bronze 1/2 Grate, PP Dome Bottom Strainer, 2 IN No Hub Outlet
This Watts Drains 12 inch square by 10 inch deep sanitary floor sink has a cast iron body with a white acid resistant porcelain enamel coated interior for long life and durability. It features a loose fit nickel bronze 1/2 grate with 47 square inch free area, a polypropylene dome bottom strainer and a 2 inch no hub outlet for easy installation.
Features
- 2 IN no hub outlet
- Nickel bronze 1/2 grate
- Porcelain enamel coated interior
- PP dome bottom strainer
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |