FS-753-F-150
Part of the FS-750 Series
Ordering Code: FS-753-F-150
UPC: 098268278866
Lead Free: Not In Scope
Floor Sink, 12 IN SQ x 10 IN Deep, CI Body Enamel Coated Interior, Loose Set Enamel Coated CI 1/2 Grate, PP Dome Bottom Strainer, Flange w/Weepholes, 3 IN NH Outlet
This Watts 12 inch square sanitary floor sink has a 10 inch deep cast iron body with a white acid resistant porcelain enamel coated interior for long life. It features a loose-set porcelain enamel coated cast iron half-grate, a polypropylene dome bottom strainer and a flange with weepholes. A 3 inch no hub outlet allows for easy installation.
Features
- Loose half-grate
- 3 IN no hub outlet
- PP Dome bottom strainer
- Flange with weepholes
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |