WSC-336-LR-FC
Part of the WSC-300-LR Series
Ordering Code: WSC-336-LR-FC
UPC: 098268550757
Waterline Shower Channel, Ligature Resistant, Type 304 SS, 4 IN W x 36 IN L, 2 IN Bottom Outlet, Flashing, Clamp, Light Duty Load, ADA Compliant, Heel Proof
This Watts ligature resistant waterline shower channel is manufactured from AISI Type 304 stainless steel for durability, long life and superior bacteria resistance. It is 4 inches wide by 36 inches long and features a flashing clamp and a 2 inch push on bottom outlet for fast and easy installation. It carries a light duty load rating and is both ADA compliant and heel proof.
Features
- Ligature resistant
- AISI Type 304 stainless steel
- 7 IN wide by 36 IN long
- 2 in push on bottom outlet