Jump to Section
WD-CSA Series
4 to 75 GPM Grease Interceptor
Jump to Section
Watts Drainage Products WD-CSA Series epoxy coated inside and outside fabricated steel grease interceptor with flow rating of 4 to 75 GPM and grease capacity of 8 to 150 lbs. Unit shall include one piece removable baffle assembly, code approved deep seal trap, secured and gasketed non slip cover, NH (standard) inlet and outlet, and external flow control.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WD-CSA Series
No results found
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.