WD-7
Part of the WD SERIES Series
Ordering Code: 8150960
UPC: 098268987423
Lead Free: Not In Scope
Grease Interceptor, Epoxy-Coated Steel, 2 IN No Hub, 7 GPM, Skid-Proof Cover, Baffle Assembly
This PDI Certified epoxy-coated steel grease interceptor comes with a gasketed, epoxy-coated steel, skid-proof cover secured with hex head center bolts and can be recessed or floor-mounted. It features a removable baffle assembly, deep seal trap with cleanout, external cast iron flow control fitting, 2 inch no hub connections and can support a flow rate of up to 7 GPM. Available options include a sediment bucket, extension, flange and clamp device, heavy duty cover, non-standard connections and all stainless steel construction.
Features
- Recessed or floor mounted
- PDI certified
- Skid-proof cover
- Epoxy-coated steel
| Specifications | |
|---|---|
| Body Material | Steel |
| Brand | Watts |
| Buy American Act Compliant | NO |
| Flow Rate | 7 GPM |
| Inlet Connection Size | 2 IN |
| Inlet Connection Type | No Hub |
| Lead Free | Not In Scope |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | No Hub |