LI-12-LT
Part of the LI-LT Series
Ordering Code: 8189161
UPC: 098268245738
Lint Trough, Stainless Steel, 12 FT Length, Removable SS Filter Screens, Perforated SS Dome Botton Strainer, 4 IN
This Watts lint trough is designed for commercial laundries and engineered with durable stainless steel for extended life, superior corrosion resistance and maximum flow rate capacity. It is 12 feet in length and offers two removable stainless steel filter screens for easy maintenance; the primary with 3/8 inch perforations and the secondary with 5/16 inch perforations for optimal lint and debris collection. It also features a perforated stainless steel dome bottom mesh strainer and 4 inch no hub bottom outlet for easy installation.
Features
- Stainless steel construction
- 12 Foot length
- Removable SS filter screens
- 4 Inch no hub bottom outlet