LI-4-LT
Part of the LI-LT Series
Ordering Code: 8189401
UPC: 098268245745
Lint Trough, Stainless Steel, 4 FT Length, Removable SS Filter Screens, Perforated SS Dome Botton Strainer, 4 IN
This Watts lint trough is designed for commercial laundries and engineered with durable stainless steel for extended life, superior corrosion resistance and maximum flow rate capacity. It is 4 feet in length and offers two removable stainless steel filter screens for easy maintenance; the primary with 3/8 inch perforations and the secondary with 5/16 inch perforations for optimal lint and debris collection. It also features a perforated stainless steel dome bottom mesh strainer and 4 inch no hub bottom outlet for easy installation.
Features
- Stainless steel construction
- 4 Foot length
- Removable SS filter screens
- 4Iinch no hub bottom outlet