CO12-2ABS-DI
Discontinued
Part of the CO12 Series
Ordering Code: 8200004
UPC: 098268199635
Floor Cleanout, ABS, 2 IN Plain Connection, 5 IN Round Adjustable DI Top, Poly Plug, MD Load Rating
This ABS, adjustable floor cleanout features a 2 inch plain connection, poly plug and 5 inch, ductile iron, non-skid top. The top has a maximum adjustability of 2 3/4 inches with a Medium Duty load rating.
Features
- Body material is ABS
- 2 inch plain connection
- Includes a poly plug
- 5 inch top is made from ductile iron