CO12-3ABS-SS
Discontinued
Part of the CO12 Series
Ordering Code: 8200011
UPC: 098268199826
Floor Cleanout, ABS, 3 IN Plain Connection, 5 IN Round Adjustable SS Top, Poly Plug, MD Load Rating
This ABS, adjustable floor cleanout features a 3 inch plain connection, poly plug and 5 inch, stainless steel, non-skid top. The top has a maximum adjustability of 2 3/4 inches with a Medium Duty load rating. Vandal proof screws are an available option.
Features
- Body material is ABS
- 3 inch plain connection
- Includes a poly plug
- 5 inch top is made from stainless steel