RD-104-CP-1
Part of the RD-100-CP Series
Ordering Code: RD-104-CP-1
UPC: 098268075946
Lead Free: Not In Scope
Roof Drain, Promenaded Top, Cast Iron Body, Nickel Bronze Top, 41 SQ IN Free Area, Extra Heavy Duty
This Watts Drains epoxy coated, cast iron roof drain features a flashing clamp with an integral gravel stop, a 12 3/4 by 12 3/4 square, heel proof, all nickel bronze top with 41 square inches of free area, a flashing flange with seepage openings and a 4 inch no hub outlet. It carries an extra heavy duty load rating.
Features
- Cast iron
- NB grate
- 4 inch no hub
- Promenade Top
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 41 IN |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |