RD-105-R
Part of the RD-100-R Series
Ordering Code: RD-105-R
UPC: 098268167696
Lead Free: Not In Scope
Overflow Roof Drain, 2 IN External Water Dam, Epoxy Coated Cast Iron, Flashing Clamp, Self-Locking PE Dome, 5 IN No Hub Outlet
This epoxy coated, cast iron, overflow roof drain features and flashing clamp with an integral 2 inch high external water dam, a self-locking polyethylene dome, 137 square inches of free area and a 5 inch no hub outlet. The cast iron construction provides long life and durability while the flashing clamp, integral gravel stop and high external water dam ensure reliable drainage.
Features
- Cast iron
- PE Dome
- 5 IN no hub
- External water dam
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 IN |
Lead Free | Not In Scope |
Outlet Connection Size | 5 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | External Dam |