RD-104-W
Part of the RD-100-W Series
Ordering Code: RD-104-W
UPC: 098268167658
Lead Free: Not In Scope
Overflow Roof Drain, 4 IN Internal Water Dam, Epoxy Coated Cast Iron, Flashing Clamp, Self-Locking PE Dome, 4 IN No Hub Outlet
This Watts Drainage epoxy coated, cast iron, overflow roof drain features a flashing clamp with an integral 4 inch internal standpipe, a self-locking polyethylene dome, 137 square inches of free area and a 4 inch no hub outlet. The cast iron construction provides long life and durability while the flashing clamp and integral high internal standpipe ensure reliable drainage.
Features
- Cast iron
- PE Dome
- 4 IN No hub
- Internal water dam
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 IN |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Internal Standpipe |