RD-103-B-D
Part of the RD-100 Series
Ordering Code: RD-103-B-D
UPC: 098268278835
Lead Free: Not In Scope
Roof Drain, Large Area, Epoxy Coated CI, Flashing Clamp, Integral Gravel Stop, Sump Receiver, Underdeck Clamp, Poly Dome, 3 IN NH Outlet
This Watts large are roof drain is engineered with epoxy coated cast iron for long life and durability. The self-locking poly dome allows for easy maintenance. It features a flashing clamp with integral gravel guards to ensure reliable high-volume drainage, a sump receiver and an underdeck clamp. A 3 inch no hub outlet allows for quick and easy for installation.
Features
- Poly dome
- Sump receiver
- Underdeck clamp
- 3 IN no hub outlet
Specifications | |
---|---|
Body Material | Epoxy Coated Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |