RD-103-B-D-K
Part of the RD-100 Series
Ordering Code: RD-103-B-D-K
UPC: 098268300178
Lead Free: Not In Scope
Roof Drain, Large Area, Epoxy Coated CI, Flashing Clamp, Integral Gravel Stop, Sump Receiver, Underdeck Clamp, Ductile Iron Dome, 3 IN NH Outlet
This Watts large area roof drain is engineered with epoxy coated cast iron for long life and durability. The self-locking ductile iron allows for easy maintenance. It features a flashing clamp with integral gravel guards to ensure reliable high-volume drainage, a sump receiver and an underdeck clamp. A 3 inch no hub outlet allows for quick and easy for installation.
Features
- Epoxy coated cast iron
- Ductile iron dome
- Underdeck clamp
- Sump receiver
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |