RD-103P
Part of the RD-100 Series
Ordering Code: RD-103P
UPC: 098268401127
Lead Free: Not In Scope
Large Area Roof Drain, Epoxy Coated Cast Iron, Flashing Clamp, Integral Gravel Stop, Self-Locking PE Dome, 3 IN Push On Outlet
This Watts 14 inch round large area roof drain is manufactured from epoxy-coated cast iron for long life and durability. It features a flashing clamp with integral gravel stop, a self-locking polyethylene dome, a 3 inch push on outlet for easy installation and a 137 square inch free area.
Features
- Epoxy coated cast iron
- Flashing clamp
- Self-locking PE dome
- 3 IN push on outlet
Specifications | |
---|---|
Body Material | Epoxy-coated cast iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | Push |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |