RD-104-K-R
Part of the RD-100 Series
Ordering Code: RD-104-K-R
UPC: 098268278804
Lead Free: Not In Scope
Roof Drain, Large Area, Epoxy Coated CI, Flashing Clamp, Integral Gravel Stop, 2 IN External Water Dam, DI Dome, 4 IN NH Outlet
This Watts large are roof drain is engineered with epoxy coated cast iron for long life and durability. The self-locking ductile iron dome allows for easy maintenance. It features a flashing clamp with integral gravel guards to ensure reliable high-volume drainage and a 2 inch external water dam. A 4 inch no hub outlet allows for quick and easy for installation.
Features
- Large area coverage
- 2 IN external water dam
- Ductile iron dome
- Flashing clamp
Specifications | |
---|---|
Body Material | Epoxy Coated Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | External Dam |