RD-105
Part of the RD-100 Series
Ordering Code: RD-105
UPC: 098268086539
Lead Free: Not In Scope
Large Area Roof Drain, Epoxy Coated Cast Iron, Flashing Clamp, Integral Gravel Stop, Self-Locking PE Dome, 5 IN No Hub Outlet
This Watts Drains epoxy coated, cast iron, large area roof drain features a flashing clamp with an integral gravel stop, a self-locking polyethylene dome, 137 square inches of free area and a 5 inch no hub outlet.
Features
- Cast iron
- PE dome
- 5 inch no hub
- Gravel stop
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 IN |
Lead Free | Not In Scope |
Outlet Connection Size | 5 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |