RD-105-K
Part of the RD-100 Series
Ordering Code: RD-105-K
UPC: 098268356908
Lead Free: Not In Scope
Large Area Roof Drain, Epoxy Coated Cast Iron, Flashing Clamp, Integral Gravel Stop, Self-Locking DI Dome, 5 IN No Hub Outlet
This Watts large area roof drain is manufactured from epoxy coated cast iron for long life and durability. It features a flashing clamp with integral gravel stop and a self-locking ductile iron dome. A 5 inch no hub outlet allows for easy installation.
Features
- Epoxy coated cast iron
- Flashing clamp with integral gravel stop
- Ductile iron dome
- 5 IN no hub outlet
| Specifications | |
|---|---|
| Body Material | Epoxy Coated Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| FreeArea | 137 SQ IN |
| Lead Free | Not In Scope |
| Outlet Connection Size | 5 IN |
| Outlet Connection Type | No Hub |
| OverflowDome | No |
| OverflowDrain | Does Not Apply To Product |