RD-106
Part of the RD-100 Series
Ordering Code: RD-106
UPC: 098268047417
Lead Free: Not In Scope
Large Area Roof Drain, Epoxy Coated Cast Iron, Flashing Clamp, Integral Gravel Stop, Self-Locking PE Dome, 6 IN No Hub Outlet
This Watts Drains 14 inch round, epoxy coated cast iron, large area roof drain features a flashing clamp with integral gravel stop, a self-locking polyethylene dome, a 6 inch no hub out, 137 square inch free area.
- Cast iron
- Flashing clamp
- Self-locking dome
- 6 inch no hub
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 IN |
Lead Free | Not In Scope |
Outlet Connection Size | 6 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |