RD-252
Part of the RD-250 Series
Ordering Code: 8185589
UPC: 098268040432
Lead Free: Not In Scope
Combo Roof Drain/Overflow, Cast Iron, Deck Flg, Integral Gravel Guard, Overflow Standpipe, Self-Lock CI Domes, 2 IN No Hub Outlets
This one-piece cast iron combination roof drain and secondary overflow features a deck flange, flashing clamps with integral gravel guards, a 2 1/2 inch overflow standpipe, self-locking cast iron domes and 2 inch no hub outlets. A vandal proof dome option is also available.
Features
- Cast iron
- Deck flange
- Cast iron dome
- No hub
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| FreeArea | Does Not Apply To Product |
| Lead Free | Not In Scope |
| Outlet Connection Size | 2 IN |
| Outlet Connection Type | No Hub |
| OverflowDome | Yes |
| OverflowDrain | Internal Standpipe |