RD-273
Part of the RD-270 Series
Ordering Code: 8145023
UPC: 098268288537
Lead Free: Not In Scope
Scupper Drain, Epoxy Coated Cast Iron, Flashing Clamp, Secured Angle Grate, 3 IN No Hub Outlet
This Watts scupper drain is manufactured from epoxy coated cast iron for long life and durability. It features a secured angle grate, a flashing clamp and a 3 in no hub pipe connection for easy installation. It is ideal for roofs with parapets to ensure optimal perimeter drainage.
Features
- Epoxy coated cast iron
- Secured angle grate
- Flashing clamp
- 3 IN No hub outlet
Specifications | |
---|---|
Body Material | Epoxy Coated Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 15 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |