RD-274
Part of the RD-270 Series
Ordering Code: 8145043
UPC: 643925304275
Lead Free: Not In Scope
Scupper Drain, Epoxy Coated Cast Iron, Flashing Clamp, 6 IN Secured Angle Grate, 4 IN No Hub Outlet
This Watts scupper drain is manufactured from epoxy coated cast iron for long life and durability. It features a secured angle grate and a 4 inch no hub outlet for quick and easy installation.
Features
- Epoxy coated cast iron body
- Scupper
- Secured angle grate
- Flashing clamp
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| FreeArea | 15 SQ IN |
| Lead Free | Not In Scope |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | No Hub |
| OverflowDome | No |
| OverflowDrain | Does Not Apply To Product |