RD-282
Part of the RD-280 Series
Ordering Code: 8186822
UPC: 098268040593
Lead Free: Not In Scope
Roof Drain, Cast Iron, Deck Flange, Flashing Clamp, Integral Gravel Guard, Self-Locking Cast Iron Dome, 2 IN No Hub Outlets
This cast iron roof drain features a deck flange, flashing clamp with integral gravel guards, a self-locking cast iron dome and a 2 inch no hub outlet. Vandal proof and external water dam options are also available.
- Cast iron
- Deck flange
- Cast iron dome
- No hub
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | Does Not Apply To Product |
Lead Free | Not In Scope |
Outlet Connection Size | 2 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |