RD-304-AC
Part of the RD-300-AC Series
Ordering Code: RD-304-AC
UPC: 098268164275
Lead Free: Not In Scope
Adj Roof Drain, Comp Seal Ext Assy, Epoxy Coated Cast Iron, Flashing Clamp, Integral Gravel Stop, Self-Lock PE Dome, 4 IN No Hub
This Watts Drains adjustable, epoxy coated, cast iron roof drain features a compression seal extension assembly, a flashing clamp with an integral gravel stop, a self-locking polyethylene dome, 137 square inches of free area and a 4 inch no hub outlet.
Features
- Compression seal adjustable
- No hub
- 137 SQ IN free area
- Epoxy coated cast iron
| Specifications | |
|---|---|
| Body Material | Epoxy Coated Cast Iron |
| Brand | Watts |
| FreeArea | 137 SQ IN |
| Lead Free | Not In Scope |
| Outlet Connection Type | No Hub |
| OverflowDome | No |
| OverflowDrain | No |