RD-308-AE
Part of the RD-300-AE Series
Ordering Code: RD-308-AE
UPC: 098268163575
Adj Roof Drain, Threaded Ext Assy, Epoxy Coated Cast Iron, Flashing Clamp, Integral Gravel Stop, Self-Lock PE Dome, 8 IN No Hub
This Watts Drains adjustable, epoxy coated, cast iron roof drain features a threaded extension assembly, a flashing clamp with an integral gravel stop, a self-locking polyethylene dome, 137 square inches of free area and an 8 inch no hub outlet.
Features
- Threaded adjustable
- No hub
- 137 SQ IN free area
- Epoxy coated cast iron
Specifications | |
---|---|
Body Material | Epoxy Coated Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 SQ IN |
Outlet Connection Size | 8 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | No |