RD-303-F
Part of the RD-300-F Series
Ordering Code: RD-303-F
UPC: 098268167641
Lead Free: Not In Scope
High Volume Roof Drain, Epoxy Coated CI, Integral Gravel Stop, Self-Locking PE Dome, Deck Flange with Adj Ext, 3 IN No Hub Outlet
This Watts Drains epoxy coated, cast iron, high volume roof drain features a flashing clamp with an integral gravel stop, a self-locking polyethylene dome, 137 square inches of free area, a deck clamp with adjustable extension and a 3 inch no hub outlet.
Features
- Cast iron
- PE dome
- 3 IN no hub
- Deck flange with adjustable extension
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 IN |
Lead Free | Not In Scope |
Outlet Connection Size | 3 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |