RD-304-K-R
Part of the RD-300-R Series
Ordering Code: RD-304-K-R
UPC: 098268076004
Lead Free: Not In Scope
Overflow Roof Drain, 2 IN External Water Dam, Epoxy Coated CI, Flashing Clamp, Self-Locking Ductile Iron Dome, 4 IN No Hub Outlet
This Watts Drains epoxy coated, cast iron, overflow roof drain features and flashing clamp with an integral 2 inch high external water dam, a self-locking ductile iron dome with 137 square inches of free area and a 4 inch no hub outlet.
Features
- Cast iron
- Ductile iron dome
- 4 inch no hub
- External water dam
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| FreeArea | 137 IN |
| Lead Free | Not In Scope |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | No Hub |
| OverflowDome | No |
| OverflowDrain | External Dam |