RD-306-K-R
Part of the RD-300-R Series
Ordering Code: RD-306-K-R
UPC: 098268077117
Lead Free: Not In Scope
Overflow Roof Drain, 2 IN External Water Dam, Epoxy Coated CI, Flashing Clamp, Self-Locking Ductile Iron Dome, 6 IN No Hub Outlet
This Watts Drains epoxy coated, cast iron, overflow roof drain features and flashing clamp with an integral 2 inch high external water dam, a self-locking ductile iron dome with 137 square inches of free area and a 6 inch no hub outlet.
Features
- Cast iron
- Ductile iron dome
- 6 inch no hub
- External water dam
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 IN |
Lead Free | Not In Scope |
Outlet Connection Size | 6 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | External Dam |