RD-303-LD
Part of the RD-300 Series
Ordering Code: RD-303-LD
UPC: 098268356915
Lead Free: Not In Scope
High Volume Roof Drain, CI Body, Flashing Clamp, Integral Gravel Stop, 3 IN NH Outlet, No Dome
This Watts high volume roof drain body is manufactured from epoxy coated cast iron for long life and durability. It features a flashing clamp with integral gravel stop and 3 inch no hub outlet for easy installation. No dome is included.
Features
- Epoxy coated cast iron
- Flashing clamp with integral gravel stop
- 3 IN No hub outlet
- No dome
| Specifications | |
|---|---|
| Body Material | Epoxy Coated Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| FreeArea | Does Not Apply To Product |
| Lead Free | Not In Scope |
| Outlet Connection Size | 3 IN |
| Outlet Connection Type | No Hub |
| OverflowDome | No |
| OverflowDrain | Does Not Apply To Product |