RD-304-B-D
Part of the RD-300 Series
Ordering Code: RD-304-B-D
UPC: 098268086553
Lead Free: Not In Scope
High Volume Roof Drain, Cast Iron, Integral Gravel Stop, Self-Locking PE Dome, Sump Receiver, Underdeck Clamp, 4 IN No Hub Outlet
This Watts Drains epoxy coated, cast iron, high volume roof drain features a flashing clamp with an integral gravel stop, a self-locking polyethylene dome, 137 square inches of free area, a sump receiver, an underdeck clamp and a 4 inch no hub outlet.
Features
- Cast iron
- PE Dome
- 4 inch no hub
- Sump receiver
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 IN |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |