RD-304-B-D-K
Part of the RD-300 Series
Ordering Code: RD-304-B-D-K
UPC: 098268300260
Lead Free: Not In Scope
Roof Drain, High Volume, Epoxy Coated CI, Flashing Clamp, Integral Gravel Stop, Sump Receiver, Underdeck Clamp, Ductile Iron Dome, 4 IN NH Outlet
This Watts high volume roof drain is engineered with epoxy coated cast iron for long life and durability and is ideal for commercial applications. The self-locking ductile iron dome allows for easy maintenance. It features a flashing clamp with integral gravel guards to ensure reliable high volume drainage, sump receiver, an underdeck clamp, and a 4 inch no hub outlet for simple installation.
Features
- Epoxy coated cast iron
- Sump receiver
- Underdeck clamp
- Ductile iron dome
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |