RD-304-D-F-K-R-US
Part of the RD-300 Series
Ordering Code: RD-304-D-F-K-R-US
UPC: 098268247091
Roof Drain, High Volume, Epoxy Coated CI, Flash Clamp, Gravel Stop, Underdeck Clamp, Deck Flg/Adj Ext, 2 IN Ext Water Dam, DI Dome, 4 IN NH Out
This Watts high volume roof drain is engineered with epoxy coated cast iron for long life and durability and is ideal for commercial applications. The self-locking, ductile iron dome allows for easy maintenance. It features a flashing clamp with integral gravel guards to ensure reliable high volume drainage, an underdeck clamp, deck flange with adjustable extension, 2 inch external water dam, and a 4 inch no hub outlet for simple installation.
Features
- Epoxy coated cast iron
- Ductile iron dome
- Flashing clamp with integral gravel stop
- Underdeck clamp
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | YES |
FreeArea | 137 SQ IN |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |