RD-304-D-F-K13-US
Part of the RD-300 Series
Ordering Code: RD-304-D-F-K13-US
UPC: 098268247077
Lead Free: NO
Roof Drain, High Volume, Epoxy Coated CI, Flashing Clamp, Integral Gravel Stop, Underdeck Clamp, Deck Flange, Galvanized Dome, 4 IN NH Outlet
This Watts high volume roof drain is engineered with epoxy coated cast iron for long life and durability. The self-locking galvanized dome allows for easy maintenance. It features a flashing clamp with integral gravel guards to ensure reliable high volume drainage, an underdeck clamp, an adjustable extension deck flange and a 4 inch no hub outlet for simple installation.
Features
- Epoxy coated cast iron
- Galvanized dome
- Flashing clamp with integral gravel stop
- 4 IN No hub outlet
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| FreeArea | 137 SQ IN |
| Lead Free | NO |
| Outlet Connection Size | 4 IN |
| Outlet Connection Type | No Hub |
| OverflowDome | No |
| OverflowDrain | Does Not Apply To Product |