RD-304-D-K40-W
Part of the RD-300 Series
Ordering Code: RD-304-D-K40-W
UPC: 098268356939
Lead Free: Not In Scope
High Volume Roof Drain, CI Body, Flashing Clamp, Integral Gravel Stop, Underdeck Clamp, Adj Internal Water Dam, 4 IN NH Outlet, Low DI Dome
This Watts high volume roof drain is manufactured from epoxy coated cast iron for long life and durability. It features a flashing clamp with integral gravel stop, an underdeck clamp, an adjustable internal water dam and a low 4 inch, self-locking ductile iron dome. A 4 inch no hub outlet allows for easy installation.
Features
- Epoxy coated cast iron
- Flashing clamp with integral gravel stop
- 4 IN No hub outlet
- Low 4 IN DI dome
Specifications | |
---|---|
Body Material | Epoxy Coated Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 4 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |