RD-305
Part of the RD-300 Series
Ordering Code: RD-305
UPC: 098268047608
Lead Free: Not In Scope
High Volume Roof Drain, Epoxy Coated Cast Iron, Flashing Clamp, Integral Gravel Stop, Self-Locking Polyethylene Dome, NH 5 IN Out, 137 SQ IN Free Area
This Watts Drains 15 inch round, epoxy coated cast iron, high volume roof drain features a flashing clamp with integral gravel stop, a self-locking polyethylene dome, a 5 inch no hub outlet, 137 square inch free area.
Features
- Cast iron
- Flashing clamp
- Self-locking dome
- 5 inch no hub
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| FreeArea | 137 IN |
| Lead Free | Not In Scope |
| Outlet Connection Size | 5 IN |
| Outlet Connection Type | No Hub |
| OverflowDome | No |
| OverflowDrain | Does Not Apply To Product |