RD-306-B-D
Part of the RD-300 Series
Ordering Code: RD-306-B-D
UPC: 098268280814
Lead Free: Not In Scope
High Volume Roof Drain, Cast Iron, Integral Gravel Stop, Self-Locking PE Dome, Underdeck Clamp, 6 IN No Hub Outlet
This Watts Drains cast iron, high volume roof drain is epoxy coated for long life and durability. It features a flashing clamp with integral gravel stop, a self-locking polyethylene dome, a sump receiver and an underdeck clamp. 137 square inches of free area allows for ample, quick drainage and a 6 inch no hub outlet allows for easy installation.
Features
- Integral gravel stop
- Sump receiver
- Underdeck clamp
- 6 IN No hub outlet
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 6 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |