RD-306-D-F-K
Part of the RD-300 Series
Ordering Code: RD-306-D-F-K
UPC: 098268356946
Lead Free: Not In Scope
High Volume Roof Drain, CI Body, Flashing Clamp, Integral Gravel Stop, Underdeck Clamp, Deck Flange/Adj Ext, 6 IN NH Outlet, DI Dome
This Watts high volume roof drain is manufactured from epoxy coated cast iron for long life and durability. It features a flashing clamp with integral gravel stop, an underdeck clamp, a deck flange with adjustable extension and a self-locking ductile iron dome. A 6 inch no hub outlet allows for easy installation.
Features
- Epoxy coated cast iron
- Flashing clamp with integral gravel stop
- 6 IN No hub outlet
- DI Dome
Specifications | |
---|---|
Body Material | Epoxy Coated Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 6 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |