RD-306-D-F-K-US
Part of the RD-300 Series
Ordering Code: RD-306-D-F-K-US
UPC: 098268286199
Roof Drain, High Volume, Epoxy Coated CI, Flashing Clamp, Integral Gravel Stop, Underdeck Clamp, Deck Flange, DI Dome, 6 IN NH Outlet
This Watts high volume roof drain is engineered with epoxy coated cast iron for long life and durability. The self-locking ductile iron dome allows for easy maintenance. It features a flashing clamp with integral gravel guards to ensure reliable high volume drainage, an underdeck clamp, an adjustable extension deck flange and a 6 inch no hub outlet for simple installation.
Features
- Epoxy coated cast iron
- Ductile iron dome
- Flashing clamp with integral gravel stop
- 6 IN No hub outlet
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | YES |
FreeArea | 137 SQ IN |
Outlet Connection Size | 6 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |