RD-306-D-F-K-W
Part of the RD-300 Series
Ordering Code: RD-306-D-F-K-W
UPC: 098268278798
Lead Free: Not In Scope
Roof Drain, High Volume, Epoxy Coated CI, Flashing Clamp, Integral Gravel Stop, Underdeck Clamp, Deck Flange w/Adj Ext, DI Dome, Adj Int. Water Dam, 6 IN NH Outlet
This Watts high volume roof drain is engineered with epoxy coated cast iron for long life and durability. The self-locking ductile iron dome allows for easy maintenance. It features a flashing clamp with integral gravel guards to ensure reliable high-volume drainage, an underdeck clamp, a deck flange with adjustable extension and an adjustable internal water dam. A 6 inch no hub outlet allows for quick and easy for installation.
Features
- High volume
- Self locking DI dome
- Underdeck clamp
- Deck flange with adjustable extension
Specifications | |
---|---|
Body Material | Epoxy Coated Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 6 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Internal Standpipe |