RD-306-D-K
Part of the RD-300 Series
Ordering Code: RD-306-D-K
UPC: 098268076011
Lead Free: Not In Scope
High Volume Roof Drain, Epoxy Coated Cast Iron, Flashing Clamp, Integral Gravel Stop, Self-Locking NB Dome, 6 IN No Hub Outlet
This Watts Drains epoxy coated, cast iron, high volume roof drain features a flashing clamp with an integral gravel stop, a self-locking nickel bronze dome, 137 square inches of free area, an underdeck clamp and a 6 inch no hub outlet.
Features
- Cast iron
- NB dome
- 6 inch no hub
- Gravel stop
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| FreeArea | 137 IN |
| Lead Free | Not In Scope |
| Outlet Connection Size | 6 IN |
| Outlet Connection Type | No Hub |
| OverflowDome | No |
| OverflowDrain | External Dam |