RD-306-F-K-R
Part of the RD-300 Series
Ordering Code: RD-306-F-K-R
UPC: 098268310108
Lead Free: Not In Scope
High Volume Roof Drain, Epoxy Coated CI, Flashing Clamp, Integral Gravel Stop, Adj Deck Flg Extension, 2 IN External Water Dam, Self-Locking DI Dome, 6 IN NH Outlet
This Watts high volume roof drain is manufactured from epoxy coated cast iron for long life and durability. It features a flashing clamp with integral gravel stop, an adjustable deck flange extension and a 2 inch external water dam. A self-locking ductile iron dome and 6 inch no hub outlet allow for easy maintenance and installation. It has a free area of 137 square inches.
Features
- Ductile iron dome
- 6 IN no hub outlet
- flashing clamp
- integral gravel stop
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| FreeArea | 137 SQ IN |
| Lead Free | Not In Scope |
| Outlet Connection Size | 6 IN |
| Outlet Connection Type | No Hub |
| OverflowDome | No |
| OverflowDrain | External Dam |