RD-306-F-K80-US
Part of the RD-300 Series
Ordering Code: RD-306-F-K80-US
UPC: 098268247145
Roof Drain, High Volume, Epoxy Coated CI, Flashing Clamp, Integral Gravel Stop, Deck Flg/Adj Ext, Aluminum Dome, 6 IN NH Outlet
This Watts high volume roof drain is engineered with epoxy coated cast iron for long life and durability and is ideal for commercial applications. The self-locking aluminum dome allows for easy maintenance. It features a flashing clamp with integral gravel guards to ensure reliable high volume drainage, a deck flange with adjustable extension, and a 6 inch no hub outlet for simple installation. It is BAA Compliant.
Features
- Epoxy Coated Cast Iron
- Aluminum Dome
- Deck Flange/Adjustable Extension
- Flashing Clamp w/Integral Gravel Stop
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 SQ IN |
Outlet Connection Size | 6 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |