RD-308-D-K80-R-US
Part of the RD-300 Series
Ordering Code: RD-308-D-K80-R-US
UPC: 098268247169
Roof Drain, High Volume, Epoxy Coated CI, Flashing Clamp, Integral Gravel Stop, Underdeck Clmp, 2 IN Ext Water Dam, Aluminum Dome, 8 IN NH Outlet
This Watts high volume roof drain is engineered with epoxy coated cast iron for long life and durability and is ideal for commercial applications. The self-locking aluminum dome allows for easy maintenance. It features a flashing clamp with integral gravel guards to ensure reliable high volume drainage, an underdeck clamp, a 2 inch external water dam, and an 8 inch no hub outlet for simple installation. It is BAA Compliant.
Features
- Epoxy Coated Cast Iron
- Aluminum Dome
- Underdeck Clamp
- 2 IN External Water Dam
| Specifications | |
|---|---|
| Body Material | Cast Iron |
| Brand | Watts |
| Buy American Act Compliant | NO |
| FreeArea | 137 SQ IN |
| Outlet Connection Size | 8 IN |
| Outlet Connection Type | No Hub |
| OverflowDome | No |
| OverflowDrain | External Dam |