RD-308-F-K-R
Part of the RD-300 Series
Ordering Code: RD-308-F-K-R
UPC: 098268300499
Lead Free: Not In Scope
High Volume Roof Drain, Epoxy Coated CI, Flashing Clamp, Integral Gravel Stop, Adj Deck Flg Extension, 2 IN External Water Dam, Self-Locking CI Dome, 8 IN NH Outlet
This Watts high volume roof drain is manufactured from epoxy coated cast iron for long life and durability. It features a flashing clamp with integral gravel stop, an adjustable deck flange extension and a 2 inch external water dam. A self-locking ductile iron dome and 8 inch no hub outlet allow for easy maintenance and installation. It has a free area of 137 square inches.
Features
- Epoxy coated cast iron
- 8 IN NH Outlet
- 2 IN external water dam
- Ductile iron dome
Specifications | |
---|---|
Body Material | Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 8 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | External Dam |