RD-308-K-R
Part of the RD-300 Series
Ordering Code: RD-308-K-R
UPC: 098268356953
Lead Free: Not In Scope
High Volume Roof Drain, CI Body, Flashing Clamp, Integral Gravel Stop, 2 IN External Water Dam, 8 IN NH Outlet, DI Dome
This Watts high volume roof drain is manufactured from epoxy coated cast iron for long life and durability. It features a flashing clamp with integral gravel stop, a 2 inch external water dam and a self-locking ductile iron dome. An 8 inch no hub outlet allows for easy installation.
Features
- Epoxy coated cast iron
- Flashing clamp with integral gravel stop
- 8 IN No hub outlet
- DI Dome
Specifications | |
---|---|
Body Material | Epoxy Coated Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 8 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |