RD-310-D-K
Part of the RD-300 Series
Ordering Code: RD-310-D-K
UPC: 098268356960
Lead Free: Not In Scope
High Volume Roof Drain, CI Body, Flashing Clamp, Integral Gravel Stop, Underdeck Clamp, 10 IN NH Outlet, DI Dome
This Watts high volume roof drain is manufactured from epoxy coated cast iron for long life and durability. It features a flashing clamp with integral gravel stop, an underdeck clamp, and a self-locking ductile iron dome. A 10 inch no hub outlet allows for easy installation.
Features
- Epoxy coated cast iron
- Flashing clamp with integral gravel stop
- 10 IN No hub outlet
- DI Dome
Specifications | |
---|---|
Body Material | Epoxy Coated Cast Iron |
Brand | Watts |
Buy American Act Compliant | NO |
FreeArea | 137 SQ IN |
Lead Free | Not In Scope |
Outlet Connection Size | 10 IN |
Outlet Connection Type | No Hub |
OverflowDome | No |
OverflowDrain | Does Not Apply To Product |